Airflex-K

Airflex-K
All Items

Technical Data

Protection tube
Temperature range -25°C to +70°C
short term up to +100°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC) with hard plastic helix
      • Flammability acc. to V0 acc. to UL 94

Properties

      • silicone-free
      • cadmium-free

Notes

      • Suitable conection glands: USK, LK-I, MTG-US und MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Type K cable protection tube with integrated hard plastic winding.

Items Airflex-K

Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Colour Inner Ø mm Metres per Packaging Unit

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible