Austria
Belgium
Bulgaria
Canada
Czech Republic
Denmark
Finland
France
Germany
Hungary
India
Indonesia
Ireland
Italy
Malaysia
Morocco
Netherlands
Norway
Portugal
Romania
Singapore
South Africa
Sweden
Switzerland
Turkey
United Arab Emirates
United Kingdom
United States
Vietnam
EN
Products
Industrial and Machine Cables
Building and Infrastructure Cables
Solutions for Renewable Energy
Solutions for Transportation
Media and Event Technology
Spiral and Pre-assembled Cables
Cable Glands
Connectors and Connection Technology
Cable Accessories and Tools
Control and Connection Cables
Data, Coaxial and Computer Cables
Industrial Ethernet & Bus Cables
Fiber Optic Cables - Industry
Temperature-Resistant Cables
Single Conductors and Single Conductor Cables
Motor, Servo & Feedback Cables
Cables for Continuous Motion Applications
Internationally Approved Cables
Installation Cables
Telecommunication and Fire Alarm Cables
Energy and Power Cables
Fibre Optic Cables - Infrastructure
Bus Cables - Building Automation
Network Cables
Solar and Photovoltaics
Wind Power
Automotive and Commercial Vehicles
Railway Industry and Rail Vehicles
Marine and Offshore
Sound Technology
Light Technology
Video Technology
Spiral Cables
Connecting Cables / Connection Technology
Plastic Cable Glands
Brass Cable Glands
Stainless Steel Cable Glands
HELUTEC Connectors
Copper Cable Connection Technology - Office
Copper Cable Connection Technology - Industrial
Fiber Optic Connection Technology - Office
Fiber Optic Connection Technology - Industry
Circular Connectors
Cable Protection
Tying, Bundling and Fastening
Labelling and Marking
Ferrules
Cable Lugs
Tools
Product Finder
Company
Home
|
Product Finder
|
Industrial and Machine Cables
|
Temperature-Resistant Cables
|
FEP Cables (-100°C up to +205°C)
FEP Cables (-100°C up to +205°C)
Products
Items
(88)
Filter / Sorting
Industrial and Machine Cables
538
Control and Connection Cables
135
PVC Control/Connection Cables
44
PUR/TPE Control/Connection Cables
28
Halogen-Free Control/Connection Cables
39
Silicone Control/Connection Cables
7
Rubber Control/Connection Cables
10
Intrinsically Safe Control/Connection Cables
3
Drag Chain Compatible Control/Connection Cables
28
HAR Approved Control/Connection Cables
15
UL/CSA Approved Control and Connection Cables
49
Data, Coaxial and Computer Cables
139
Data Cables
37
Halogen-Free Data Cables
8
UL/CSA Approved Data Cables
20
Drag Chain Compatible Data Cables
13
Instrumentation and Computer Cables
42
Cables for Industrial Electronics
3
Compensation and Sensor Cables
1
Ribbon Cables
3
Coaxial Cables
42
Industrial Ethernet & Bus Cables
122
Industrial Ethernet
41
PROFINET
32
PROFIBUS
42
FOUNDATION™ Fieldbus
1
CAN Bus
20
DeviceNet™
6
AS-Interface
7
Other Bus Cables
18
Fiber Optic Cables - Industry
16
Fiber Optics - Industrial Cable GOF
2
Fiber Optics - Industrial Cable HCS
4
Fiber Optics - Industrial Cable POF
4
Fiber Optics - Breakout Cable PROFIBUS/PROFINET
6
Temperature-Resistant Cables
34
PVC and Cross-linked Cables (max. 145°C)
3
Silicone Cables (-60°C up to +180°C)
7
FEP Cables (-100°C up to +205°C)
1
Glass Silk Cables (-60°C up to +400°C)
2
Cross-linked Single Conductors / Single Conductor Cables (-55°C up to +145°C)
6
Silicone Single Conductors (-60°C up to 180°C)
7
FEP Single Conductors (-100°C up to +205°C)
1
PTFE Single Conductors (-190°C up to +260°C)
1
Glass Silk Single Conductors (max. 1000°C)
3
Single Conductors and Single Conductor Cables
62
PVC Single Conductors/Single Conductor Cables
18
PUR Single Conductors/Single Conductor Cables
4
Silicone Single Conductors/Single Conductor Cables
7
Rubber Single Conductors/Single Conductor Cables
6
Halogen-Free Single Conductors/Single Conductor Cables
20
Temperature-Resistant Single Conductors/Single Conductor Cables
14
UL/CSA Approved Single Conductors/Single Conductor Cables
16
Single Conductors/Single Conductor Cables for Continuously Flexing Applications
6
Automotive Cables
2
Solar Cables
4
Ground Conductors
4
Motor, Servo & Feedback Cables
45
TOPFLEX® Motor Cables
25
TOPSERV® Servo Cables
15
TOPGEBER® Feedback Cables
5
Cables for Continuous Motion Applications
89
Drag Chain Compatible Cables
71
Torsion Cables
14
Reeling Cables for Crane/ Conveyor Technology
3
Flat Cables
4
Lift/Elevator Cables
6
Internationally Approved Cables
316
UL/CSA - North America
163
HAR - Europe
26
VDE - Germany
18
EAC - Russia
215
Building and Infrastructure Cables
108
Installation Cables
3
PVC Installation Cables
2
Halogen-Free Installation Cables
1
Telecommunication and Fire Alarm Cables
13
Outdoor Telephone Cables
2
Indoor Telephone Cables
6
Fire Alarm Cables
5
Energy and Power Cables
33
Underground and Power Distribution Cables - 600/1000V
14
Halogen-Free Grounding and Power Distribution Cables – 600/1000V
2
Safety Cable With Functional Integrity – 600/1000V
8
Fire Alarm Cable With Functional Integrity – 600/1000V
4
Medium-Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
10
Fiber Optic Cables - Infrastructure
22
Fiber Optics - Indoor Cables
4
Fiber Optics - Universal Cables
4
Fiber Optics - Outdoor Cables
11
Fiber Optics - Aerial Cables
2
Fiber Optics - Mobile Cables
1
Bus Cables - Building Automation
6
EIB / E-BUS / KNX
6
Bus Cables for Patient Communication Systems
2
Network Cables
28
LAN Cable Cat. 5
3
LAN Cable Cat. 5e
8
LAN Cable Cat. 6
6
LAN Cable Cat. 6A
3
LAN Cable Cat. 7
1
LAN Cable Cat. 7e
5
LAN Cable Cat. 7A
2
Solutions for Renewable Energy
59
Solar and Photovoltaic
54
String Cables for Photovoltaic Systems (DC)
5
Photovoltaic System Accessories
16
Photovoltaic System Tools
3
Power Cables for Photovoltaic Systems (AC)
9
Medium-voltage Cable for Grid Feed-in
6
Communication Cables & Connectors for Photovoltaic Systems
13
Solar Connectors
4
Wind Power
5
Wind Power - Aluminum
5
Solutions for Transportation
59
Automotive and Commercial Vehicles
4
Charging Cables
2
Railway Industry and Rail Vehicles
51
RADOX® Cables
48
Railway Industry/Rail Vehicles Accessories
3
Marine and Offshore
4
Media and Event Technology
70
Sound Technology
18
Instrument Cables
1
Microphone Cables
6
Speaker Cables
6
Audio Cables
5
Light Technology
11
DMX Cables
9
Load Cables
2
Video Technology
42
Coaxial Cables
42
Spiral and Pre-assembled Cables
55
Spiral Cables
5
PVC Spiral Cables
1
PUR Spiral Cables
4
Connecting Cables / Connection Technology
50
Network Cable Assemblies
5
Industrial Ethernet Cable Assemblies
30
Fiber Optic Cable Assemblies
13
Bus Cable Assemblies
2
Cable Glands
118
Plastic Cable Glands
58
Standard Plastic Cable Glands
19
Plastic Cable Gland Accessories
30
Plastic Cable Glands for Explosive Env.
4
Threadless Plastic Cable Glands
3
Brass Cable Glands
65
Standard Brass Cable Glands
27
EMC Brass Cable Glands
7
Brass Cable Gland Accessories
30
Stainless Steel Cable Glands
14
Stainless Steel Cable Gland Accessories
7
Standard Stainless Steel Cable Glands
3
Hygienic Stainless Steel Cable Glands
3
Connectors and Connection Technology
30
Copper Cable Connection Technology - Office
13
Modular System RJ45
5
RJ45 Patch Panels
4
RJ45 Sockets
3
RJ45 Accessories
1
Copper Cable Connection Technology - Industrial
4
RJ45 Connectors
1
M12 Connectors
1
PROFIBUS Connectors and Adaptors
2
Fiber Optic Connection Technology - Office
7
Fiber Optic Connection Technology Accessories - Office
2
Connectors and Couplers
2
Splice Boxes and Accessories
3
Fiber Optic Connection Technology - Industry
3
Connectors
1
Patch Panels
2
Circular Connectors
2
Cable Accessories and Tools
214
Cable Protection
94
Corrugated Conduit
11
Split Corrugated Conduits
2
Insulation Conduits
3
Shrinkable Tubing
11
Braided Sleeves
3
Highly Flexible Protective Conduits
9
Protective Conduits for High Mechanical Stress
8
Conduit Fittings
31
Cable Conduit Fittings
2
Cable Protection Conduit Accessories
10
High-Temperature Protection
4
Tying, Bundling and Fastening
21
Cable Ties
13
Plastic Spiral Wraps
1
Velcro Cable Ties
1
Cable Tie Mounts
6
Labelling and Marking
5
Cable Markers
3
Cable Marker Clips
2
Ferrules
7
Insulated Ferrules
6
Non-Insulated Ferrules
1
Twin Wire Ferrules
2
Cable Lugs
29
Solderless Terminals
12
Tubular Cable Lugs
7
Compression Cable Lugs
5
Compression Joints
3
Butt Connectors
1
Shield Connectors
1
Tools
57
Stripping
15
Pressing
18
Cable Gland Mounting
2
Cable Tie Processing
2
Cable Grips for Pulling/Mounting
3
Cable Reel Unwinders
8
Cable Cutters
8
1 Items Found
Per Page:
12
24
48
60
Sort By:
Sort By Relevance
Best Seller
Name Ascending
Name Descending
Outer Diameter
From (mm)
To (mm)
Filter
HELUFLON®-FEP-6Y MULTI
88 Item(s) Found
View
Info Circle
chevron-left
Layer 1
Alert
Browse file
Download file
File
Image
Pdf
Word
Text
Excel
Powerpoint
Archive
Csv
Audio
Video
Spinner
Calendar
Sort None
Sort ASC
Sort DESC
Return arrow
Minus
YouTube
Sync
Visible
Invisible