HSSV elbow 90° metal
  • Halogen-free (LS0H)
Buy items

Technical Data

conduits conduit gland
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • UR-tested
      • Protection classification:
      • IP 66 with outer seal
      • Threaded connection: metric to EN 60423
      • Each unit includes 1 safety opener.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Items HSSV elbow 90° metal

Item description
Part no.
Thread type Size Color Thread length mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible