HMCB200 DRIVE CLIQ™ PVC STATIC green 2 x 2 x AWG 24 / 7 Part No. 802471
  • UL Certification
  • Length Marking In Meters

Item Details

Part No.
802471
Item description
HMCB200 DRIVE CLIQ™ PVC STATIC green 2 x 2 x AWG 24 / 7
Outer Ø mm (approx.)
6.85
Cu factor per km
35.0
Weight kg/km (approx.)
63.0
Weight lb(s)/feet (approx.)
138.9
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
328, 1640, 3280
Cut-to-length service available
yes
EAN/GTIN
4060892315565
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible