HELUKAT® 300 CAT.6 U/UTP PVC STATIC gray 4 x 2 x AWG 24 /1

HELUKAT® 300 CAT.6 U/UTP PVC STATIC gray 4 x 2 x AWG 24 /1 Part No. 802172
  • UL Certification
  • Length Marking In Meters

Item Details

Part No.
802172
Item description
HELUKAT® 300 CAT.6 U/UTP PVC STATIC gray 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
6.3
Cu factor per km
20.0
Weight kg/km (approx.)
46.0
Weight lb(s)/feet (approx.)
101.4
Copper base in EUR / 100 kg
100
Feet per Packaging Unit
1640, 3280
Individual quantities available
yes
EAN/GTIN
4060892313776
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible