HELUKAT® 100 CAT.5 F/UTP FRNC FLEX gray 4 x 2 x AWG 26 /7

HELUKAT® 100 CAT.5 F/UTP FRNC FLEX gray 4 x 2 x AWG 26 /7 Part No. 81278
  • Halogen-free (LS0H)
  • Length Marking In Meters

Item Details

Part No.
81278
Item description
HELUKAT® 100 CAT.5 F/UTP FRNC FLEX gray 4 x 2 x AWG 26 /7
Outer Ø mm (approx.)
5.3
Cu factor per km
14.0
Weight kg/km (approx.)
31.0
Weight lb(s)/feet (approx.)
68.3
Copper base in EUR / 100 kg
100
Feet per Packaging Unit
1640, 3280
Individual quantities available
yes
EAN/GTIN
4060892313738
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible