HELUDATA® JE-LiYCY Bd PVC
- Cables for Industrial Electronics
- stranded conductor
- with blue outer jacket: for intrinsically safe systems in explosion-endangered areas
Technical Data HELUDATA® JE-LiYCY Bd PVC
PVC data cable in alignment with DIN VDE 0815 | |
Temperature range | flexible -5°C to +50°C fixed -30°C to +70°C |
Peak operating voltage | 225 V (not for high power current installation purposes) |
Test voltage conductor/conductor | 500 V |
Test voltage conductor/shield | 2000 V |
Conductor resistance at 20°C | max. 39.2 Ohm/km |
Mutual capacitance conductor/conductor | at 800 Hz 2 - 4 pairs: approx. 120 pF/m 8 - 40 pairs: approx. 100 pF/m |
Capacitive coupling k1 | at 800 Hz, max. 200 pF/100m |
Cable attenuation | at 800 Hz, 1.1 dB/km (approx. value) |
Inductance | approx. 0.70 mH/km |
Minimum bend radius | fixed 6x Outer Ø |
Details HELUDATA® JE-LiYCY Bd PVC
Cable Structure
-
- Copper wire bare, stranded
-
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
-
- Conductor insulation: semirigid PVC
-
- Conductor identification acc. to. DIN VDE 0815, color coded
-
- Conductors stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
-
- Foil wrap
-
- Shield: bare or tinned copper braided shield, approx. coverage 85%
-
- Outer jacket: PVC acc. to DIN VDE 0207-5 (compound type YM1)
-
- Jacket color: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- 2-pair cables: conductors stranded in a star quad
-
- with blue jacket for installation in intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
-
- The cables are used for the transmission of signals and measurements in symmetrical circuits for control technology, as well as for the transmission of information in data and process computer systems. They can be used in dry and damp operating areas, as well as in and under plaster and outdoors with fixed installation. Installation cables are not permitted for high voltage current installations or underground laying. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Items HELUDATA® JE-LiYCY Bd PVC
Item description
Part no.
|
Jacket color | AWG (approx.) | Outer Ø mm (approx.) | Cu factor per km |
---|