HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125 Part No. 805445

Item Details

Part No.
805445
Item description
HELUCOM® AT-V(ZN)H(ZN)BH black 2 G50/125
No. of fibres
2
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
1
Outer Ø mm (approx.)
8
Weight kg/km (approx.)
70.0
Metres per Packaging Unit
1000, 2000
Individual quantities available
yes
EAN / GTIN
4060892313660
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -10°C
Laying, max.: +60°C
Operating, min.: -30°C
Operating, max.: +70°C

Details

Cable Structure

      • Core type: Composite buffered
      • GRP support element
      • Strain relief elements: Aramide
      • Type of armouring: Glass yarns
      • Outer sheath material: FRNC
      • Outer sheath colour: Black

Properties

      • UV-resistant
      • Oil-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2
      • Smoke density acc. to IEC 61034
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • The HELUCOM® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example direct burial or tray installation within industry areas.This series can be used within PROFIBUS and PROFInet communications.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible