EEK
Buy items
Technical Data EEK
PVC interior socket | |
Temperature range | -10°C to +100°C |
Details EEK
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Application
-
- Interior sockets EEK made by PVC for plastic conduits type Airflex-K, PT-S and S-PU.
Items EEK
Item description
Part no.
|
Suitable for tube outer Ø mm | Pieces per Packaging Unit | Individual quantities available | EAN/GTIN |
---|