E-BUS / KNX PE DIRECT BURIAL black 2 x 2 x 0,8 mm Part No. 802800
  • Halogen-free (LS0H)
  • UV-resistant
  • Length Marking In Meters

Item Details

Part No.
802800
Item description
E-BUS / KNX PE DIRECT BURIAL black 2 x 2 x 0,8 mm
Outer Ø mm (approx.)
8.8
Cu factor per km
25.0
Weight kg/km (approx.)
75.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315497
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible