Spiral wound metallic tube SPR-AS 27 (10 m) Part no. 94885
  • VDE certification
  • UV-resistant

Item Details

Part no.
94885
Item description
Spiral wound metallic tube SPR-AS 27 (10 m)
Outer Ø mm (approx.)
27
Weight kg (approx.)
0.26
Inner Ø mm
23.0
Metres per Packaging Unit
10
Cut-to-length service available
no
EAN / GTIN
4060892381157
Customs tariff number
83071000

Technical Data

Spiral wound metallic tube
Temperature range -50°C to +250°C
short term up to +220°C
Protection class IP 40

Details

Cable Structure

      • Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
      • with latched profile

Properties

      • high tensile and transverse pressure load rating
      • high flexible

Notes

      • Suitable connection glands: MTG-US, MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible