SafetyBUS p FRNC STATIC yellow 3 x 0,75 mm² Part no. 800651
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
800651
Item description
SafetyBUS p FRNC STATIC yellow 3 x 0,75 mm²
Outer Ø mm (approx.)
7.5
Cu factor per km
50.0
Weight kg/km (approx.)
68.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315435
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible