PVC-flat-CY black 4 x 4 x 1 mm²
Part no. 26754
Item Details PVC-flat-CY black 4 x 4 x 1 mm²
- Part no.
- 26754
- Item description
- PVC-flat-CY black 4 x 4 x 1 mm²
- Outer Ø mm (approx.)
- 310.0
- Weight kg/km (approx.)
- 625.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892169090
- Customs tariff number
- 85444995
Technical Data PVC-flat-CY black 4 x 4 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |