HELUCOM®pact A/I-DQ(ZN)BH black 6 E9/125 Part no. 82801

Item Details

Part no.
82801
Item description
HELUCOM®pact A/I-DQ(ZN)BH black 6 E9/125
No. of fibres
6
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
6
Outer Ø mm (approx.)
7.5
Weight kg/km (approx.)
55.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892308918
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • Strain relief elements: Glass yarns
      • Type of armouring: Glass yarns
      • Outer sheath material: FRNC
      • Outer sheath colour: Black

Properties

      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2
      • Smoke density acc. to IEC 61034
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • These HELUCOM® pact fibre-optic cables have a small but robust construction. They are suitable for indoor and outdoor cabling of buildings and facilities when space is an important argument. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible