Compensating Cables AC 9-32 LS brown 32 x 1,5 mm²
Part no. 48396
Item Details Compensating Cables AC 9-32 LS brown 32 x 1,5 mm²
- Part no.
- 48396
- Item description
- Compensating Cables AC 9-32 LS brown 32 x 1,5 mm²
- Outer Ø mm (approx.)
- 22.1
- Weight kg/km (approx.)
- 923.0
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892257360
- Customs tariff number
- 85444995
Technical Data Compensating Cables AC 9-32 LS brown 32 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AC 9-32 LS brown 32 x 1,5 mm²
Cable Structure
-
- Sheath colour: brown