W-PA6-MOD-V0 FPAFF-12B.50 fine profile
Part no. 11007625
Item Details W-PA6-MOD-V0 FPAFF-12B.50 fine profile
- Part no.
- 11007625
- Item description
- W-PA6-MOD-V0 FPAFF-12B.50 fine profile
- Colour
- black
- Nominal size mm
- 12
- Inner-Ø ca. mm
- 12
- Outer-Ø ca. mm
- 15.7
- Bending radius static
- 30
- PU/m
- 50
- Cut-to-length service available
- no
- customs tariff number
- 39173200
Technical Data W-PA6-MOD-V0 FPAFF-12B.50 fine profile
Temperature range | -45°C up to +120°C |
Details W-PA6-MOD-V0 FPAFF-12B.50 fine profile
Cable Structure
-
- PA6 MOD V0
Properties
-
- halogen-free
-
- cadmium-free
Notes
-
- Suitable connection glands on request.
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Cable protecion tube for medium to heavy-duty applications. For cable protection applications with the highest fire protection requirements.