MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x70-3x240 qmm 12/20kV Part no. 93144

Item Details

Part no.
93144
Item description
MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x70-3x240 qmm 12/20kV
Type
MSVM-S24/3
Nominal voltage Uo/U(Um)
12/20kV
Cross-section mm²
70,0 - 240,0
Diameter from - to mm
24,2 - 25,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398933
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible