MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x95-3x240 qmm 6/10kV Part no. 93137

Item Details

Part no.
93137
Item description
MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x95-3x240 qmm 6/10kV
Type
MSVM-S12/3
Nominal voltage Uo/U(Um)
6/10kV
Cross-section mm²
95,0 - 240,0
Diameter from - to mm
20,9 - 35,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398872
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible