![Battery Connection Cable Set](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11023261_PF_1520x1160.jpg)
![Battery Connection Cable Set](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11023261_PF_1520x1160.jpg)
Battery Connection Cable Set 2x NSGAFÖU 1x35 mm² 2,5m M8/M8
Part no. 11023261
Item Details Battery Connection Cable Set 2x NSGAFÖU 1x35 mm² 2,5m M8/M8
- Part no.
- 11023261
- Item description
- Battery Connection Cable Set 2x NSGAFÖU 1x35 mm² 2,5m M8/M8
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892533938
- Customs tariff number
- 85444290
Technical Data Battery Connection Cable Set 2x NSGAFÖU 1x35 mm² 2,5m M8/M8
All technical data can be found in the data sheet in the Downloads section |
Details Battery Connection Cable Set 2x NSGAFÖU 1x35 mm² 2,5m M8/M8
Cable Structure
-
- Battery cable 48V mains parallel M8-M8
- Set consisting of 2x NSGAFÖU 1.8/3kV 35mm² (Art. 38508)
- Length: 2.5 m
- Cable 1: Cable lug M8 marking red to cable lug M8 marking red
- Cable 2: Cable lug M8 marking blue to cable lug M8 marking blue