![TYH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97280_PF_1520x1160.jpg)
![TYH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97280_PF_1520x1160.jpg)
TYH
All items
Technical Data TYH
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details TYH
Cable Structure
-
- Material: Polyamide (PA) 6.6, heat-stabilised
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Items TYH
Item description
Part no.
|
Type | Colour | Length mm | Capacity N |
---|