HELUSOUND® MICROPHONE CABLE S FRNC black 4 x 0,22 mm²

HELUSOUND® MICROPHONE CABLE S FRNC black 4 x 0,22 mm² Part no. 400248
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)

Item Details

Part no.
400248
Item description
HELUSOUND® MICROPHONE CABLE S FRNC black 4 x 0,22 mm²
Outer Ø mm (approx.)
6.1
Cu factor per km
25.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892304798
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PE
      • Outer sheath: halogen-free, flame retardant compound (FRNC)
      • Sheath colour: black

Properties

      • halogen-free
      • flame-retardant

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible