DeviceNet™ THIN PVC STATIC grey 1 x 2 x AWG 24 + 1 x 2 x AWG 22 Part no. 800684
  • UL certification
  • CSA certification
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
800684
Item description
DeviceNet™ THIN PVC STATIC grey 1 x 2 x AWG 24 + 1 x 2 x AWG 22
Outer Ø mm (approx.)
6.9
Cu factor per km
35.0
Weight kg/km (approx.)
67.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315350
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible