![CTM-TC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91039_PF_1520x1160.jpg)
![CTM-TC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91039_PF_1520x1160.jpg)
CTM-TC
All items
Technical Data CTM-TC
Cable Tie Mounts | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details CTM-TC
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Legend:
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
- Small base for band fastening with countersunk screws, cylinder bolts or rivet assembly.
Items CTM-TC
Item description
Part no.
|
Type | Colour | Length mm | Tie width max mm |
---|