![CATV CABLE A-2Y0K2Y1 nkx](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40143_PF_1520x1160.jpg)
![CATV CABLE A-2Y0K2Y1 nkx](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40143_PF_1520x1160.jpg)
CATV CABLE A-2Y0K2Y1 nkx black 2,2/8,8
Part no. 40143
Item Details CATV CABLE A-2Y0K2Y1 nkx black 2,2/8,8
- Part no.
- 40143
- Item description
- CATV CABLE A-2Y0K2Y1 nkx black 2,2/8,8
- Outer Ø mm (approx.)
- 12.5
- Cu factor per km
- 110.0
- Weight kg/km (approx.)
- 183.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892306419
- Customs tariff number
- 85442000
Technical Data CATV CABLE A-2Y0K2Y1 nkx black 2,2/8,8
All technical data can be found in the data sheet in the Downloads section |
Details CATV CABLE A-2Y0K2Y1 nkx black 2,2/8,8
Cable Structure
-
- Outer sheath: PE
-
- Sheath colour: black
Properties
-
- for outdoor use
-
- direct burial