Cable Accessories and Tools

3794 hits found
Per page:
Sort by:
Cross-section (mm²)
Conductor material
Outer sheath material
Temperature
Properties
Certification / Approval
Shrunk tube SPRO 3:1 rolls 9.5 mm blue Part no. 903041 Copy
Shrunk tube SPRO 3:1 rolls 9.5 mm green Part no. 903049 Copy
Shrunk tube SPRO 3:1 rolls 9.5 mm red Part no. 903043 Copy
Shrunk tube SPSP spools 1.2 mm red Part no. 92313 Copy
Shrunk tube SPSP spools 12.7 mm green-yellow Part no. 92385 Copy
Shrunk tube SPSP spools 2.4 mm green-yellow Part no. 92335 Copy
Shrunk tube SPSP spools 25.4 mm black Part no. 91786 Copy
Shrunk tube SPSP spools 3.2 mm green-yellow Part no. 92345 Copy
Shrunk tube SPSP spools 6.4 mm green-yellow Part no. 92365 Copy
Shrunk tube SVRO 19,1 mm 2:1 FPM Part no. 93690 Copy
Shrunk tube SVRO 4,8 mm 2:1 FPM Part no. 97385 Copy
Shrunk tube SVRO 6,4 mm 2:1 FPM Part no. 97774 Copy
Shrunk tube SVRO 9,5 mm 2:1 FPM Part no. 91165 Copy
SHV corrugated tube system holder with rotary protection ND16/17 grey Part no. 920325 Copy
SI Insulating tube Silicone 3 mm nature Part no. 97203 Copy
SI Insulating tube Silicone 4 mm nature Part no. 97426 Copy
Socket wrench ST 57 Part no. 97544 Copy
Solderless terminal B Cu tinned uninsulated eye type B 120-10 120 qmm Part no. 97765 Copy
Solderless terminal B Cu tinned uninsulated eye type B 120-12 120 qmm Part no. 97766 Copy
Solderless terminal B Cu tinned uninsulated round pattern B 0.5P 0.5 qmm Part no. 91556 Copy
Solderless terminal Cu tinned insulated taped product eye type BHA 35 red 0.25 qmm Part no. 93741 Copy
Solderless terminal Cu tinned insulated taped product eye type BHA 4 red 0.25 qmm Part no. 93742 Copy
Solderless terminal Cu tinned insulated taped product eye type BHA 5 red 0.25 qmm Part no. 93743 Copy
Solderless terminal Cu tinned insulated taped product eye type BHA 6 red 0.25 qmm Part no. 93744 Copy
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible