MOD-Bus PVC STATIC black 1 x 2 x 0,75-105 Part no. 805698
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
805698
Item description
MOD-Bus PVC STATIC black 1 x 2 x 0,75-105
Outer Ø mm (approx.)
7.5
Cu-weight kg/km
28.0
Weight kg/km (approx.)
70.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315664
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible