MEGAFLEX® 600-C
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
All items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Items MEGAFLEX® 600-C

No. of cores
Cross-section (mm²)
Protective conductor
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Cu-weight kg/km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible