KVA
All items
Technical Data KVA
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.
Items KVA
Item description
Part no.
|
Thread type | Insert coulour | Cable Ø from / to mm | Pieces per Packaging Unit |
---|