HSSV corrugated tubes conduit gland angled 90° IP69
All items
Technical Data HSSV corrugated tubes conduit gland angled 90° IP69
All technical data can be found in the data sheet in the Downloads section |
Details HSSV corrugated tubes conduit gland angled 90° IP69
Items HSSV corrugated tubes conduit gland angled 90° IP69
Item description
Part no.
|
Colour | Size | Suitable for tube ND | Thread length mm |
---|
Downloads HSSV corrugated tubes conduit gland angled 90° IP69
Accessories
Products that match this product