HELUTOOL HKM 1 Cable stripping knife
Part no. 906245
Item Details HELUTOOL HKM 1 Cable stripping knife
- Part no.
- 906245
- Typ
- HELUTOOL HKM 1 Cable stripping knife
- PU/pc.
- 1
- EAN / GTIN
- 4060892430282
- customs tariff number
- 82032000
Technical Data HELUTOOL HKM 1 Cable stripping knife
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HKM 1 Cable stripping knife
Cable Structure
-
- With special grinding. The special blade prevented a damage of the conductor. The knife has a blade protection, sinking into the handle
-
- The changeable blade is made of stainless steel acc. to DIN EN 10020, hardness minimum 50 HRC
-
- High-quality, ergonomically formed handle is out of impact plastic (PA)
-
- Admission of the VDE up to 1000 volt acc. to EN/IEC 60900:2004 and GS-sign
-
- Length 200 mm
-
- Weight 100 g
Notes
-
- Spare blade with moulded plastic insert for HKM 1, part no. 906246