HELUKAT® 600 CAT.7 S/FTP FRNC FLEX grey 4 x 2 x AWG 26 /7 Part no. 80294
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
80294
Item description
HELUKAT® 600 CAT.7 S/FTP FRNC FLEX grey 4 x 2 x AWG 26 /7
Outer Ø mm (approx.)
5.9
Cu-weight kg/km
22.0
Weight kg/km (approx.)
42.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313929
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible