FOUNDATION™ Fieldbus Basic PVC FLEX orange 1 x 2 x 1,2 / 2,55-100 LI
Part no. 803354
Item Details FOUNDATION™ Fieldbus Basic PVC FLEX orange 1 x 2 x 1,2 / 2,55-100 LI
- Part no.
- 803354
- Item description
- FOUNDATION™ Fieldbus Basic PVC FLEX orange 1 x 2 x 1,2 / 2,55-100 LI
- Outer Ø mm (approx.)
- 8
- Cu-weight kg/km
- 45.0
- Weight kg/km (approx.)
- 85.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314919
- Customs tariff number
- 85444995
Technical Data FOUNDATION™ Fieldbus Basic PVC FLEX orange 1 x 2 x 1,2 / 2,55-100 LI
All technical data can be found in the data sheet in the Downloads section |