DeviceNet™ THIN FRNC STATIC violet 1 x 2 x AWG 24 + 1 x 2 x AWG 22 Part no. 800682
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
800682
Item description
DeviceNet™ THIN FRNC STATIC violet 1 x 2 x AWG 24 + 1 x 2 x AWG 22
Outer Ø mm (approx.)
6.9
Cu-weight kg/km
34.0
Weight kg/km (approx.)
70.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315398
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible