CAN-BUS 0,22mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,22 mm² Part no. 81286
  • UL certification
  • Length marking in metres

Item Details

Part no.
81286
Item description
CAN-BUS 0,22mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,22 mm²
Outer Ø mm (approx.)
5.4
Cu-weight kg/km
17.0
Weight kg/km (approx.)
41.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314940
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible