SAT COAXIAL CABLE ALG black 1,65/7,2 Part no. 40151
  • UV-resistant

Item Details

Part no.
40151
Item description
SAT COAXIAL CABLE ALG black 1,65/7,2
Outer Ø mm (approx.)
10.1
Cu factor per km
35.0
Weight kg/km (approx.)
81.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305498
Customs tariff number
85442000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Outer sheath: PE
      • Sheath colour: black

Properties

      • for outdoor use
      • direct burial

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible