SafetyBUS p PUR CHAIN yellow 3 x 0,75 mm² Part no. 800652
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • Robust
  • Suitable for drag chains
  • Length marking in metres

Item Details

Part no.
800652
Item description
SafetyBUS p PUR CHAIN yellow 3 x 0,75 mm²
Outer Ø mm (approx.)
7.8
Cu factor per km
50.0
Weight kg/km (approx.)
65.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315442
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible