Profibus SK FRNC FLEX violet 1 x 2 x 0,64 mm Part no. 805657
  • Length marking in metres

Item Details

Part no.
805657
Item description
Profibus SK FRNC FLEX violet 1 x 2 x 0,64 mm
Outer Ø mm (approx.)
8
Cu factor per km
26.0
Weight kg/km (approx.)
70.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314827
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible