LT-FG-Clean
All items

Technical Data

Stainless steel- conduit gland
Temperature range -45°C to +105°C
Protection class IP 68 - 40 bar

Details

Cable Structure

      • Material: Stainless steel
      • Grounding sleeve: steel

Properties

      • high corrosion resistance
      • resistant to: chemical cleaning supplies

Notes

      • Ferrrule: brass, nickel plated
      • Clamping ring and insert: PA 6
      • Outer seal and sealing ring: TPE according to FDA 21 CFR and NSF 51 (USA-Norm)
      • The smooth surface prevents to adhere harmful micro organisms
      • Easy, fast and less expensive cleaning supplies
      • No threads are exposed
      • High tightness
      • No enter from water and dirt from outside
      • High mechanical load capacity
      • Suitable protection tubes:
      • Anaconda Sealtite FG-Clean, also possible EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Food and beverage industry
      • Pharmaindustrie
      • chemical industry
      • Highest requirements to cleanliness and cleaning.

Items LT-FG-Clean

Item description
Part no.
Thread type Size Thread length mm Spanner size mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible