KVA-SP
All items
Technical Data KVA-SP
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA-SP
Cable Structure
-
- Material: Soft PVC
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies. Profile fits to ASI-bus line.
Items KVA-SP
Item description
Part no.
|
Thread type | Size | Insert colour | Pieces per Packaging Unit |
---|