KVA-CSP
All items
Technical Data KVA-CSP
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA-CSP
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.
Items KVA-CSP
Item description
Part no.
|
Thread type | Size | Insert colour | Pieces per Packaging Unit |
---|