Mechanical hand press in toolbox HELUTOOL HMPI 20
Part no. 907614
Item Details Mechanical hand press in toolbox HELUTOOL HMPI 20
- Part no.
- 907614
- Item description
- Mechanical hand press in toolbox HELUTOOL HMPI 20
- Type
- HMPI 20
- Weight kg (approx.)
- 3.20
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430114
- Customs tariff number
- 82032000
Technical Data Mechanical hand press in toolbox HELUTOOL HMPI 20
Mechanical hand press in toolbox |
Details Mechanical hand press in toolbox HELUTOOL HMPI 20
Cable Structure
-
- Mechanische Handpresse zum Verarbeiten von Kabelschuhen und Verbindern bis 300 mm²
-
- Leichte, kompakte Konstruktion
-
- Universell einsetzbar: Einsätze für alle Kabelschuhtypen sind lieferbar
-
- Schnellverschluß um 360° drehbar
-
- Stufenlos verstellbare Teleskopgriffe
-
- Presskraft ca. 60 kN
-
- Länge 560 bis 830 mm
-
- Gewicht 3600 g
Properties
-
- Einschließlich Transportkoffer aus Kunststoff
Notes
-
- Exclusive inserts
- Matching inserts:
- HELU-S-PE-SK and HELU-S-PE-WM
- Further inserts on request
- Including plastic toolbox
Application
-
- Hand-operated mechanical compression tool for crimping cable lugs and connectors up to 300mm²
-
- Light and compactly construction form
-
- Universal usage: dies for all versions of cable lugs are available
-
- 360° revolving head with quick opening and closing
-
- Continous moveable telescopic handle
-
- Press capacity: approx. 60 kN
-
- Length: 560 up to 830 mm
Downloads Mechanical hand press in toolbox HELUTOOL HMPI 20
Accessories
Products that match this product