HELUKAT® 600E CAT.7e S/FTP PVC STATIC black 4 x 2 x AWG 23 /1 Part no. 802167
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
802167
Item description
HELUKAT® 600E CAT.7e S/FTP PVC STATIC black 4 x 2 x AWG 23 /1
Outer Ø mm (approx.)
9.8
Cu factor per km
32.0
Weight kg/km (approx.)
102.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892314063
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible