HELUKAT® 300 CAT.6 U/UTP FRNC STATIC green 4 x 2 x AWG 24 /1 Part no. 804766
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
804766
Item description
HELUKAT® 300 CAT.6 U/UTP FRNC STATIC green 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
6.8
Cu factor per km
20.0
Weight kg/km (approx.)
46.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313783
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible