CATV CABLE A-2Y0K2Y1 qkx black 3,3/13,5 Part no. 40144
  • UV-resistant

Item Details

Part no.
40144
Item description
CATV CABLE A-2Y0K2Y1 qkx black 3,3/13,5
Outer Ø mm (approx.)
17
Cu factor per km
17.0
Weight kg/km (approx.)
347.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892306426
Customs tariff number
85442000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Outer sheath: PE
      • Sheath colour: black

Properties

      • for outdoor use
      • direct burial

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible