42 hits found
Per page:
Sort by:
Outer sheath material
Outer diameter
sheath colour
properties
Continous motion applications
COAXIAL CABLE RG 58 C/U black Part no. 40003 Copy
COAXIAL CABLE RG 59 B/U black Part no. 40004 Copy
COAXIAL CABLE RG 213 U PVC black Part no. 40012 Copy
COAXIAL CABLE RG 174 A/U black Part no. 40197 Copy
COAXIAL CABLE RG 179 B/U white Part no. 40008 Copy
COAXIAL CABLE RG 62 A/U black Part no. 40005 Copy
COAXIAL CABLE RG 178 B/U brown Part no. 40007 Copy
COAXIAL CABLE RG 214 U black Part no. 40011 Copy
COAXIAL CABLE RG-H 213 U black Part no. 40195 Copy
COAXIAL CABLE RG 223 U black Part no. 40202 Copy
COAXIAL CABLE RG-H 58 C/U black Part no. 40191 Copy
COAXIAL CABLE RG-H 59 B/U black Part no. 40192 Copy
COAXIAL CABLE RG 316 B/U brown Part no. 40203 Copy
COAXIAL CABLE RG 11 A/U black Part no. 40002 Copy
SAT COAXIAL CABLE white 1,1/4,8 Part no. 40150 Copy
COAXIAL CABLE RG-H 214 U black Part no. 40196 Copy
COAXIAL CABLE RG 174 U black Part no. 400189 Copy
SAT/BK COXIAL CABLE A+ white 1,0/4,6 Part no. 400197 Copy
COAXIAL CABLE SKT 179 black Part no. 400312 Copy
COAXIAL CABLE RG 187 A/U PFA brown Part no. 40010 Copy
COAXIAL CABLE RG 6 A/U black Part no. 40001 Copy
COAXIAL CABLE RG 71 B/U black Part no. 40006 Copy
COAXIAL CABLE SKT 58 black Part no. 400313 Copy
COAXIAL CABLE RG 180 B/U FEP brown Part no. 40009 Copy
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible