![HSSV-SMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_PF_1520x1160.jpg)
![HSSV-SMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_PF_1520x1160.jpg)
HSSV-SMF
All items
Technical Data HSSV-SMF
Corrugated tubes conduit gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details HSSV-SMF
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Protection classification:
- IP 66 with outer seal
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands with metallic female thread for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Items HSSV-SMF
Item description
Part no.
|
Thread type | Size | Colour | Thread length mm |
---|
Downloads HSSV-SMF
Accessories
Products that match this product