![HELUKAT® 500IND CAT.6A S/FTP PVC STATIC Industrial Ethernet cable, Kat. 6A, up to 500 MHz, PVC Outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11007776_QS_1520x1160.jpg)
![HELUKAT® 500IND CAT.6A S/FTP PVC STATIC Industrial Ethernet cable, Kat. 6A, up to 500 MHz, PVC Outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11007776_QS_1520x1160.jpg)
HELUKAT® 500IND CAT.6A S/FTP PVC STATIC green 4 x 2 x AWG 22 /1
Part no. 11007776
- for applications up to 10 Gigabit
- highly flame-retardant
- 600V UL approval
Item Details HELUKAT® 500IND CAT.6A S/FTP PVC STATIC green 4 x 2 x AWG 22 /1
- Part no.
- 11007776
- Item description
- HELUKAT® 500IND CAT.6A S/FTP PVC STATIC green 4 x 2 x AWG 22 /1
- Cross-sec. mm² (approx.)
- 0.32
- Conductor Ø mm (approx.)
- 0.64
- Core Ø mm (approx.)
- 1.55
- Outer Ø mm (approx.)
- 8.7
- Cu-weight kg/km
- 53.0
- Weight kg/km (approx.)
- 103.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314414
- Customs tariff number
- 85444991
Technical Data HELUKAT® 500IND CAT.6A S/FTP PVC STATIC green 4 x 2 x AWG 22 /1
Industrial Ethernet cable / Cat. 6A acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-10-1, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG, UL-Std. 13 (CL2), UL-Std. 758 (AWM) Style 21694 | |
Temperature range | fixed installation -30°C to +80°C during installation 0°C to +50°C UL (CMG) to +75°C UL (AWM) to +60°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 59.0 Ohm/km |
Loop resistance at 20°C | max. 118.2 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 45 pF/m |
Rel. Velocity of Propagation | approx. 78% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 500 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 1.63 MJ/m |
Minimum bending radius | during installation 8x Outer-Ø fixed installation 5x Outer-Ø |
Details HELUKAT® 500IND CAT.6A S/FTP PVC STATIC green 4 x 2 x AWG 22 /1
Cable Structure
-
- Copper conductor bare, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue
- No. 2: white-orange / orange
- No. 3: white-green / green
- No. 4: white-brown / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, plastic-coated aluminium foil (St)
-
- Pairs stranded in layers with optimally matched lay lengths
-
- Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- flame-retardant
Tests
-
- flame-retardant acc. to CSA FT4
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 600 V
Application
-
HELUKAT® 500IND CAT.6A S/FTP PVC STATIC was designed specially for extreme industrial applications for fixed installation. The copper data cable is especially well-suited for Category 6A 10 Gigabit/500MHz (IEC 61156-5) Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions.