HELUKAT® 155 CAT.5e U/UTP PVC STATIC grey 4 x 2 x AWG 24 /1 Part no. 80053
  • Length marking in metres

Item Details

Part no.
80053
Item description
HELUKAT® 155 CAT.5e U/UTP PVC STATIC grey 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
4.6
Cu factor per km
17.0
Weight kg/km (approx.)
26.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
305
Individual quantities available
yes
EAN / GTIN
4060892313752
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible