HELUKAT® 100IND CAT.5 SF/UTP PUR STATIC blue 2 x 2 x AWG 24 /1
Part no. 805700
- for applications up to 100 Megabit
- robust construction
Item Details HELUKAT® 100IND CAT.5 SF/UTP PUR STATIC blue 2 x 2 x AWG 24 /1
- Part no.
- 805700
- Item description
- HELUKAT® 100IND CAT.5 SF/UTP PUR STATIC blue 2 x 2 x AWG 24 /1
- Cross-sec. mm² (approx.)
- 0.20
- Conductor Ø mm (approx.)
- 0.51
- Core Ø mm (approx.)
- 1.04
- Outer Ø mm (approx.)
- 5.6
- Cu-weight kg/km
- 22.0
- Weight kg/km (approx.)
- 53.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314520
- Customs tariff number
- 85444995
Technical Data HELUKAT® 100IND CAT.5 SF/UTP PUR STATIC blue 2 x 2 x AWG 24 /1
Industrial Ethernet cable / Cat. 5 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-2, DIN EN 50288-2-1 | |
Temperature range | fixed installation -40°C to +80°C during installation -5°C to +60°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Conductor resistance at 20°C | max. 96.0 Ohm/km |
Loop resistance at 20°C | max. 192.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 48 pF/m |
Rel. Velocity of Propagation | approx. 75% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.63 MJ/m |
Minimum bending radius | during installation 15x Outer-Ø fixed installation 8x Outer-Ø |
Details HELUKAT® 100IND CAT.5 SF/UTP PUR STATIC blue 2 x 2 x AWG 24 /1
Cable Structure
-
- Copper conductor bare, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white-orange / orange
- No. 2: white-green / green
-
- Cores stranded in pairs with optimal lay lengths
-
- Foil wrapping
-
- Pairs stranded with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: blue
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
HELUKAT® 100IND CAT.5 SF/UTP PUR STATIC for fix installation in halogen free and flame retardent edition. Thanks to the PUR jacket excellent oil resistance for harsh environmental applications.