Compensating Cables AC 11 L brown 2 x 1,5 mm² Part no. 48267

Item Details

Part no.
48267
Item description
Compensating Cables AC 11 L brown 2 x 1,5 mm²
Outer Ø mm (approx.)
9.6
Weight kg/km (approx.)
82.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892256073
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: brown

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible